Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which is available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our product range offers good electrical insulation properties, as well as resistance to vibration, abrasion and corrosion.
Available in a variety of sizes and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.0679 - $0.0933 | Request the lead time here |
0.187 in
4.7 mm
|
0.430 in
10.9 mm
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
||
| $0.0679 - $0.0933 | 1000 In stock |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
| $0.058 - $0.0794 | Request the lead time here |
0.250 in
6.4 mm
|
0.370 in
9.4 mm
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
||
| $0.1078 - $0.1332 | Request the lead time here |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.350 - 0.500 in
8.9 - 12.7 mm
|
||
| $0.1021 - $0.126 | Request the lead time here |
0.182 in
4.6 mm
|
0.280 in
7.1 mm
|
0.130 - 0.290 in
3.3 - 7.4 mm
|
||
| $0.1078 - $0.1332 | Request the lead time here |
0.187 in
4.7 mm
|
0.320 in
8.1 mm
|
0.375 - 0.500 in
9.5 - 12.7 mm
|
||
| $0.0679 - $0.0933 | Request the lead time here |
0.187 in
4.7 mm
|
0.437 in
11.1 mm
|
0.156 - 0.281 in
4 - 7.1 mm
|
||
| $0.0968 - $0.1194 | Request the lead time here |
0.280 in
7.1 mm
|
0.485 in
12.3 mm
|
0.062 - 0.350 in
1.6 - 8.9 mm
|
||
| $0.0381 - $0.0521 | Request the lead time here |
0.224 in
5.7 mm
|
0.376 in
9.6 mm
|
0.126 - 0.311 in
3.2 - 7.9 mm
|
||
| $0.0675 - $0.0924 | Request the lead time here |
0.226 in
5.7 mm
|
0.375 in
9.5 mm
|
0.125 - 0.312 in
3.2 - 7.9 mm
|
||
| $0.1078 - $0.1332 | Request the lead time here |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.094 - 0.311 in
2.4 - 7.9 mm
|
||
| $0.0723 - $0.0993 | Request the lead time here |
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.109 - 0.156 in
2.8 - 4 mm
|
||
| $0.0717 - $0.0985 | 1000 In stock |
0.227 in
5.8 mm
|
0.375 in
9.5 mm
|
0.031 - 0.062 in
0.8 - 1.6 mm
|
||
| $0.0679 - $0.0933 | Request the lead time here |
0.187 in
4.7 mm
|
0.435 in
11 mm
|
0.125 - 0.187 in
3.2 - 4.7 mm
|
||
| $0.0675 - $0.0924 | Request the lead time here |
0.218 in
5.5 mm
|
0.380 in
9.7 mm
|
0.093 - 0.350 in
2.4 - 8.9 mm
|
||
| $0.1078 - $0.1332 | 500 In stock |
0.276 in
7.0 mm
|
0.620 in
15.7 mm
|
0.094 - 0.252 in
2.4 - 6.4 mm
|
||
| $0.0557 - $0.0763 | Request the lead time here |
0.160 in
4.1 mm
|
0.295 in
7.5 mm
|
0.062 - 0.180 in
1.6 - 4.6 mm
|
||
| $0.0675 - $0.0924 | Request the lead time here |
0.187 in
4.7 mm
|
0.375 in
9.5 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
| $0.1021 - $0.126 | Request the lead time here |
0.187 in
4.7 mm
|
0.437 in
11.1 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
| $0.1078 - $0.1332 | Request the lead time here |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.093 - 0.312 in
2.4 - 7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue