| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.1194 |
| 10000 - 24999 | $0.1074 |
| 25000 + | $0.0968 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 0.468 in |
|---|---|
| Anchor Length | 11.9 mm |
| Compatible Hole Diameter | 0.280 in |
| Compatible Hole Diameter | 7.1 mm |
| Compatible Panel Thickness Range | 0.062 - 0.350 in |
| Compatible Panel Thickness Range | 1.6 - 8.9 mm |
| Head Diameter | 0.485 in |
| Head Diameter | 12.3 mm |
| Head Height | 0.075 in |
| Head Height | 1.9 mm |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Rivet Type | Spreading Rivet |
| Rivet Head Shape | Truss |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue