| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0763 |
| 5000 - 9999 | $0.0687 |
| 10000 - 24999 | $0.0619 |
| 25000 + | $0.0557 |
| Anchor Length | 0.230 in |
|---|---|
| Anchor Length | 5.8 mm |
| Compatible Hole Diameter | 0.160 in |
| Compatible Hole Diameter | 4.1 mm |
| Compatible Panel Thickness Range | 1.6 - 4.6 mm |
| Compatible Panel Thickness Range | 0.062 - 0.180 in |
| Head Diameter | 7.5 mm |
| Head Diameter | 0.295 in |
| Head Height | 1.3 mm |
| Head Height | 0.050 in |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Rivet Type | Spreading Rivet |
| Rivet Head Shape | Round |
| Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue