Quantity | Unit price |
---|---|
1 - 199 | $0.3775 |
200 - 1999 | $0.2099 |
2000 - 5999 | $0.1675 |
6000 - 9999 | $0.1652 |
10000 - 19999 | $0.1629 |
20000 - 39999 | $0.1594 |
40000 + | $0.1514 |
Cup Diameter | 0.787 in |
---|---|
Cup Diameter | 20 mm |
Hole Diameter | 0.374 in |
Hole Diameter | 9.5 mm |
Overall Thickness | 0.374 in |
Overall Thickness | 9.5 mm |
Color | Clear |
Material | PVC |
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
For Use With | Metal Hook |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue