Menu Search

Clamping Knobs T-Handle

In stock

T-Handle Knobs are available in a wide range of configurations. The T-Handle design offers a positive torquing operation and is available in studded, threaded insert and through-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
74 results
Product SKUs information
Item Code Price range Availability Stud Length Thread Size Insert Type Insert Material Nominal Diameter Knob Material View
$0.95 - $1.64 Request the lead time here
0.984 in
M8
Stud
Steel
Polypropylene
$1.14 - $1.97 Request the lead time here
1.378 in
M8
Stud
Steel
Polypropylene
$0.72 - $1.25 Request the lead time here
M8
Blind Hole
Steel
Polypropylene
$1.02 - $1.77 Request the lead time here
M10
Blind Hole
Steel
Polypropylene
$0.66 - $1.14 Request the lead time here
0.394 in
M6
Stud
Steel
Polypropylene
$0.85 - $1.46 Request the lead time here
0.787 in
M8
Stud
Steel
Polypropylene
$0.67 - $1.16 Request the lead time here
M6
Thru-Hole
Steel
Polypropylene
$1.24 - $2.13 Request the lead time here
1.575 in
M8
Stud
Steel
Polypropylene
$1.13 - $1.94 Request the lead time here
M10
Thru-Hole
Steel
Polypropylene
$0.75 - $1.27 Request the lead time here
1.575 in
M6
Stud
Steel
Polypropylene
$1.05 - $1.80 Request the lead time here
1.181 in
M8
Stud
Steel
Polypropylene
$0.83 - $1.43 Request the lead time here
M8
Thru-Hole
Steel
Polypropylene
$0.73 - $1.26 Request the lead time here
M8
Blind Hole
Steel
Polypropylene
$0.68 - $1.18 Request the lead time here
0.984 in
M6
Stud
Steel
Polypropylene
$0.71 - $1.23 Request the lead time here
1.181 in
M6
Stud
Steel
Polypropylene
$0.76 - $1.29 Request the lead time here
0.591 in
M8
Stud
Steel
Polypropylene
$0.76 - $1.29 Request the lead time here
M8
Thru-Hole
Steel
Polypropylene
$0.64 - $1.11 Request the lead time here
M6
Blind Hole
Steel
Polypropylene
$0.93 - $1.60 Request the lead time here
M8
Stop Nut
Steel
Polypropylene
$0.69 - $1.20 Request the lead time here
M6
Stop Nut
Steel
Polypropylene
  • of 4
T-Handle Knob 50.0 mm M8 26.42 mm PP Black

20130244

Price Range
$1.64 - $0.95

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Studded
T-Handle Knob 50.0 mm M8 26.42 mm PP Black

20130268

Price Range
$1.97 - $1.14

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Studded
T-Handle Knob 30.0 mm M8 23.88 mm 100% Recycled PP Black

20132576

Price Range
$1.25 - $0.72

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Blind Hole
T-Handle Knob 50.0 mm M10 26.42 mm PP Black

20132613

Price Range
$1.77 - $1.02

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Blind Hole
T-Handle Knob 30.0 mm M6 23.88 mm 100% Recycled PP Black

20130183

Price Range
$1.14 - $0.66

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Studded
T-Handle Knob 50.0 mm M8 26.42 mm PP Black

20130237

Price Range
$1.46 - $0.85

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Studded
T-Handle Knob 30.0 mm M6 23.88 mm 100% Recycled PP Black

20132545

Price Range
$1.16 - $0.67

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Thru-hole
T-Handle Knob 50.0 mm M8 26.42 mm PP Black

20130275

Price Range
$2.13 - $1.24

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Studded
T-Handle Knob 50.0 mm M10 26.42 mm PP Black

20132590

Price Range
$1.94 - $1.13

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Thru-hole
T-Handle Knob 30.0 mm M6 23.88 mm 100% Recycled PP Black

20130213

Price Range
$1.27 - $0.75

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Studded
T-Handle Knob 50.0 mm M8 26.42 mm PP Black

20130251

Price Range
$1.80 - $1.05

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Studded
T-Handle Knob 50.0 mm M8 26.42 mm PP Black

20132583

Price Range
$1.43 - $0.83

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Thru-hole
T-Handle Knob 50.0 mm M8 26.42 mm PP Black

20132606

Price Range
$1.26 - $0.73

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Blind Hole
T-Handle Knob 30.0 mm M6 23.88 mm 100% Recycled PP Black

20130190

Price Range
$1.18 - $0.68

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Studded
T-Handle Knob 30.0 mm M6 23.88 mm 100% Recycled PP Black

20130206

Price Range
$1.23 - $0.71

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Studded
T-Handle Knob 50.0 mm M8 26.42 mm PP Black

20130220

Price Range
$1.29 - $0.76

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Studded
T-Handle Knob 30.0 mm M8 23.88 mm 100% Recycled PP Black

20132552

Price Range
$1.29 - $0.76

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Thru-hole
T-Handle Knob 30.0 mm M6 23.88 mm 100% Recycled PP Black

20132569

Price Range
$1.11 - $0.64

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Blind Hole
T-Handle Knob 50.0 mm M8 26.42 mm PP Black

20132811

Price Range
$1.60 - $0.93

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Thru-hole (Stop Nut)
T-Handle Knob 30.0 mm M6 23.88 mm 100% Recycled PP Black

20132798

Price Range
$1.20 - $0.69

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Thru-hole (Stop Nut)