| Quantity | Unit price |
|---|---|
| 10 - 199 | $1.27 |
| 200 - 799 | $1.09 |
| 800 + | $0.75 |
| Thread Size | M6 |
|---|---|
| Hub Diameter | 12.7 mm |
| Hub Diameter | 0.5 in |
| Knob Height | 23.88 mm |
| Knob Height | 0.94 in |
| Hub Height | 9.91 mm |
| Hub Height | 0.39 in |
| Knob Style | Studded |
| Stud Length | 40.0 mm |
| Stud Length | 1.575 in |
| Insert Material | Steel |
| Finish | Zinc-Plated |
| Knob Color | Black |
| Knob Material | Polypropylene |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue