| Quantity | Unit price |
|---|---|
| 10 - 299 | $1.25 |
| 300 - 1199 | $1.07 |
| 1200 + | $0.72 |
| Thread Size | M8 |
|---|---|
| Hub Diameter | 12.7 mm |
| Hub Diameter | 0.5 in |
| Knob Height | 23.88 mm |
| Knob Height | 0.94 in |
| Hub Height | 0.39 in |
| Hub Height | 9.91 mm |
| Knob Style | Blind Hole |
| Insert Material | Steel |
| Finish | Zinc-Plated |
| Knob Color | Black |
| Knob Material | Polypropylene |
| Insert Type | Blind Hole |
| Mounting Method | Threaded Blind |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue