Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and through-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.69 - $1.19 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.68 - $1.18 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.83 - $1.43 | Request the lead time here |
0.787 in
20.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.05 - $1.79 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.93 - $1.60 | Request the lead time here |
1.378 in
35.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.11 - $1.91 | Request the lead time here |
1.378 in
35.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.06 - $1.82 | Request the lead time here |
0.787 in
20.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.12 - $1.91 | Request the lead time here |
|
M12
|
Stop Nut
|
Steel
|
|
Polypropylene
|
||
| $1.73 - $2.97 | Request the lead time here |
1.181 in
30.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene with TPE Overlay
|
||
| $1.89 - $3.26 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene with TPE Overlay
|
||
| $0.83 - $1.43 | Request the lead time here |
|
M8
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.98 - $3.39 | Request the lead time here |
1.378 in
35.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene with TPE Overlay
|
||
| $0.80 - $1.37 | Request the lead time here |
0.787 in
20.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.93 - $1.59 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.91 - $1.57 | Request the lead time here |
1.378 in
35.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.87 - $1.49 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.97 - $1.67 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.87 - $1.50 | Request the lead time here |
0.787 in
20.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.98 - $1.69 | Request the lead time here |
1.378 in
35.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.94 - $1.62 | Request the lead time here |
1.181 in
30.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene