| Quantity | Unit price |
|---|---|
| 10 - 99 | $1.19 |
| 100 - 399 | $1.01 |
| 400 + | $0.69 |
| Thread Size | M6 |
|---|---|
| Hub Diameter | 21.84 mm |
| Hub Diameter | 0.86 in |
| Knob Height | 29.21 mm |
| Knob Height | 1.15 in |
| Hub Height | 17.78 mm |
| Hub Height | 0.7 in |
| Knob Style | Studded |
| Stud Length | 30.0 mm |
| Stud Length | 1.181 in |
| Insert Material | Steel |
| Finish | Zinc-Plated |
| Knob Color | Black |
| Knob Material | Polypropylene |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue