| Quantity | Unit price |
|---|---|
| 10 - 74 | $1.60 |
| 75 - 249 | $1.38 |
| 250 + | $0.93 |
| Thread Size | M8 |
|---|---|
| Hub Diameter | 0.88 in |
| Hub Diameter | 22.35 mm |
| Knob Height | 1.25 in |
| Knob Height | 31.75 mm |
| Hub Height | 0.75 in |
| Hub Height | 19.05 mm |
| Knob Style | Studded |
| Stud Length | 1.378 in |
| Stud Length | 35.0 mm |
| Insert Material | Steel |
| Finish | Zinc-Plated |
| Knob Color | Black |
| Knob Material | Polypropylene |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue