Menu Search

Cable Gland Locknuts

In stock

These Cable Gland Locknuts, also known as cord grip nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material View
$1.2423 - $2.3109 73 In stock
1.000 in
30% Glass-Filled Nylon 6
$0.3134 - $0.5841 3600 In stock
3/8 in
30% Glass-Filled Nylon 6
$0.4217 - $0.7835 106898 In stock
1/2 in
30% Glass-Filled Nylon 6
CGLN-PG9-BK $0.2109 - $0.391 5600 In stock
PG 9
30% Glass-Filled Nylon 6
$0.691 - $1.2836 2700 In stock
3/4 in
30% Glass-Filled Nylon 6
CGLN-M20-BK $0.1289 - $0.2592 1900 In stock
M20
30% Glass-Filled Nylon 6
CGLN-PG36-BK $1.8805 - $3.4823 Request the lead time here
PG 36
30% Glass-Filled Nylon 6
CGLN-M12-BK $0.1071 - $0.2153 9200 In stock
M12
30% Glass-Filled Nylon 6
CGLN-PG16-BK $0.2736 - $0.5082 900 In stock
PG 16
30% Glass-Filled Nylon 6
CGLN-M16-BK $0.1071 - $0.2153 Request the lead time here
M16
30% Glass-Filled Nylon 6
$0.4318 - $0.8026 400 In stock
PG 21
30% Glass-Filled Nylon 6
$0.2109 - $0.391 2200 In stock
PG 7
30% Glass-Filled Nylon 6
$0.2422 - $0.4495 6700 In stock
PG 11
30% Glass-Filled Nylon 6
$0.2313 - $0.4649 Request the lead time here
M25
30% Glass-Filled Nylon 6
CGLN-M40-BK $0.7235 - $1.4545 Request the lead time here
M40
30% Glass-Filled Nylon 6
$0.2736 - $0.5082 1000 In stock
PG 13.5
30% Glass-Filled Nylon 6
$0.3189 - $0.6406 Request the lead time here
M32
30% Glass-Filled Nylon 6
$0.9445 - $1.7569 100 In stock
PG 29
30% Glass-Filled Nylon 6
Cord Grip Locknut - ; ; Black

CGLN-NPT-1-BK

Price Range
$2.3109 - $1.2423

Stock Levels
73 In stock
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Brand
    Richco
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - ; ; Black

CGLN-NPT-3/8-BK

Price Range
$0.5841 - $0.3134

Stock Levels
3600 In stock
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Brand
    Richco
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - ; ; Black

CGLN-NPT-1/2-BK

Price Range
$0.7835 - $0.4217

Stock Levels
106898 In stock
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Brand
    Richco
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - Thread Size PG 9 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-PG9-BK

Price Range
$0.391 - $0.2109

Stock Levels
5600 In stock
Attributes
  • Color
    Black
  • Material
    Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - ; ; Black

CGLN-NPT-3/4-BK

Price Range
$1.2836 - $0.691

Stock Levels
2700 In stock
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Brand
    Richco
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - Thread Size M20 ; Thickness 6.0 mm | 0.236 in ; Black

CGLN-M20-BK

Price Range
$0.2592 - $0.1289

Stock Levels
1900 In stock
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.236 in
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - Thread Size PG 36 ; Thickness 8.0 mm | 0.315 in ; Black

CGLN-PG36-BK

Price Range
$3.4823 - $1.8805

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.315 in
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - Thread Size M12 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-M12-BK

Price Range
$0.2153 - $0.1071

Stock Levels
9200 In stock
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - Thread Size PG 16 ; Thickness 6.0 mm | 0.236 in ; Black

CGLN-PG16-BK

Price Range
$0.5082 - $0.2736

Stock Levels
900 In stock
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.236 in
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - Thread Size M16 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-M16-BK

Price Range
$0.2153 - $0.1071

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - Thread Size PG 21 ; Thickness 7.0 mm | 0.276 in ; Black

CGLN-PG21-BK

Price Range
$0.8026 - $0.4318

Stock Levels
400 In stock
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.276 in
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - Thread Size PG 7 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-PG7-BK

Price Range
$0.391 - $0.2109

Stock Levels
2200 In stock
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - Thread Size PG 11 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-PG11-BK

Price Range
$0.4495 - $0.2422

Stock Levels
6700 In stock
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - Thread Size M25 ; Thickness 6.0 mm | 0.236 in ; Black

CGLN-M25-BK

Price Range
$0.4649 - $0.2313

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.236 in
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - Thread Size M40 ; Thickness 7.0 mm | 0.276 in ; Black

CGLN-M40-BK

Price Range
$1.4545 - $0.7235

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.276 in
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - Thread Size PG 13.5 ; Thickness 6.0 mm | 0.236 in ; Black

CGLN-PG13.5-BK

Price Range
$0.5082 - $0.2736

Stock Levels
1000 In stock
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.236 in
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - Thread Size M32 ; Thickness 7.0 mm | 0.276 in ; Black

CGLN-M32-BK

Price Range
$0.6406 - $0.3189

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.276 in
  • Full Material
    30% Glass-Filled Nylon 6
Cord Grip Locknut - Thread Size PG 29 ; Thickness 7.0 mm | 0.276 in ; Black

CGLN-PG29-BK

Price Range
$1.7569 - $0.9445

Stock Levels
100 In stock
Attributes
  • Color
    Black
  • Material
    30% Glass-Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.276 in
  • Full Material
    30% Glass-Filled Nylon 6