| Quantity | Unit price |
|---|---|
| 100 - 499 | $1.6975 |
| 500 - 4999 | $1.1792 |
| 5000 - 9999 | $1.014 |
| 10000 + | $0.9126 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Color | Black |
|---|---|
| Material | 30% Glass-Filled Nylon 6 |
| Material Flammability Standard | UL94 V-2 |
| Thickness | 0.276 in |
| Thickness | 7.0 mm |
| Full Material | 30% Glass-Filled Nylon 6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue