Menu Search

Cord Grip Locknut - ; ; Black

This Locknut is designed to lock a cable gland in place, it is black and made from nylon.
Item code:

CGLN-NPT-3/4-BK

1900 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.2836
500 - 4999 $0.8911
5000 - 9999 $0.7678
10000 + $0.691
Standard pack: 100

Order in multiple of 100

Total price:

$128.36

100 x $1.2836

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Black
Material 30% Glass-Filled Nylon 6
Material Flammability Standard UL94 V-2
Brand Richco
Full Material 30% Glass-Filled Nylon 6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us