These Flanged Barrel Plugs protect and seal openings or ports of tubes, pipes and other cylindrical openings. It features convex sides to ensure a more secure fit and prevent them from slipping out.
In addition, they prevent the ingress dust, dirt, and moisture into the equipment. It protects internal components from leaking and contaminations entering.
The plug is inserted into the opening or port, and the flange is pressed against the surrounding surface, creating a secure seal. The flange ensures the plug remains in place and prevents it from being accidentally dislodged. Used in various applications, including industrial, manufacturing, and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Fitting Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 1,595 - R 2,2198 | 1428 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.335 in
8.5 mm
|
||||||||
R 1,595 - R 2,2198 | 7327 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.685 in
17.4 mm
|
||||||||
R 5,4764 - R 9,9691 | In production |
Natural
|
1.024 in
26.0 mm
|
||||||||
R 4,7852 - R 8,733 | 11700 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
1.555 in
39.5 mm
|
||||||||
R 7,1512 - R 11,5908 | 2852 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
2.185 in
55.5 mm
|
||||||||
R 1,595 - R 2,2198 | 15215 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.469 in
11.9 mm
|
||||||||
R 1,914 - R 2,6983 | In production |
Natural
|
0.772 in
19.6 mm
|
||||||||
R 3,7617 - R 6,872 | 11973 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
1.228 in
31.2 mm
|
||||||||
R 4,9713 - R 9,0918 | 957 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
1.661 in
42.2 mm
|
||||||||
R 7,2974 - R 11,8566 | 901 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
2.283 in
58.0 mm
|
||||||||
R 1,595 - R 1,595 | 16790 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.102 in
2.6 mm
|
||||||||
R 1,595 - R 2,2198 | 28737 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.52 in
13.2 mm
|
||||||||
R 2,3926 - R 3,3363 | 11644 In stock - Delivery conditions may apply, visit our FAQs |
White
|
1.047 in
26.6 mm
|
||||||||
R 4,6389 - R 8,4671 | 629 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
1.339 in
34.0 mm
|
||||||||
R 7,9088 - R 12,8535 | 4340 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
1.783 in
45.3 mm
|
||||||||
R 15,5386 - R 30,4658 | In production |
Natural
|
2.402 in
61.0 mm
|
||||||||
R 1,595 - R 1,595 | 13337 In stock - Delivery conditions may apply, visit our FAQs |
White
|
0.236 in
6.0 mm
|
||||||||
R 1,595 - R 2,2198 | 3 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.547 in
13.9 mm
|
||||||||
R 3,323 - R 6,0346 | In production |
Natural
|
1.024 in
26.0 mm
|
||||||||
R 5,0909 - R 9,2912 | 28 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
1.437 in
36.5 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue