For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Self-Locking Protector provides fast installation and removal that is easy. The protector features four integral arrows that push through the flange bolt holes to fasten it firmly into position. Requires no additional fasteners.
Meets ANSI B16.5 and ASME B16.47 specification.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
These adhesive mount locking cable clamps come with the added flexibility of being able to be either screw-mounted or adhesive-mounted, or both. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
D-style Adhesive Mount Locking Cable Clamps with an acrylic adhesive base mount and remove quickly and easily. It securely gathers, routes, and locks cables and wires. The top of the clamps presses under the lid to lock the cables in place and can be easily reopened for re-routing. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
Locks into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
The hinged locking top means that wires are held in place securely. They have the added feature of being removable, so that you can take the fastener out and replace whenever required.
These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is locking to hold wires in place securely.
The hinged locking top means that wires are held in place securely. They have snap-in fastening for quick installation.
These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move around.
These Wire Saddles have a fir tree mount for quick and easy installation. They also lock wires into place to ensure your wires don't move around.
These are edge locking supports that require no hole in the top board. They have an integrated locking pin on the bottom to prevent rotation. The UBM grips the PC Board on the side and the UBMC grips the board and is easily released. They have a wide base that minimizes rocking.
Vertical Card Guides have a secure, locking Threaded Plastic Pin to hold PCB boards in place and are easily engaged and disengaged with a finger press. These tension guides support boards vertically and the double channel permits side-by-side mounting.
Hex Standoffs are mostly commonly used to create a space between two objects, often helping to position them correctly. Our range of Plastic Standoffs have a female to female connection type, and are designed to be installed by hand - so there is no requirement of assembly equipment.
Our range feature Hex Standoff Metric spacers made from Black 25% Glass Filled Nylon 6. Internal threads are mounted with either an M3 or M4 screw. Our Nylon offering extends to a Nylon Standoff Spacer series made from Natural Nylon 6/6 with a flame resistance rating of UL94 V2.
We also have a range of Polyether Ether Ketone (PEEK) Hex Threaded Standoffs that are Light Brown in appearance. This premium option has a heat resistance rating of UL94 V0 and can withstand heat up to 365F. They possess excellent mechanical strength and stiffness, as well as resistance to alternating tensile and bending loads.
Multi Panel Snap-In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.
Vertical Card Guides have a secure, locking Threaded Metal Pin to hold PCB boards in place and are easily engaged and disengaged with a finger press. These tension guides support boards vertically in tight spaces and include mounting hardware.
These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a releasable snap-fit fastener that has a low profile.
Slt depth of .200" allows for maximum PCB retention. Good for high vibration and shock applications. Accepts PCB thicknesses: 1/16", 3/32" and 1/8". PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. UL94 V-0 rated Nylon 6/6. Black, 500 per bag.
One tapered end for quick and easy insertion of the PCB. Holds a 1/16" PCB. Avaialble in lengths from 2.5 to 8". Snaps into 2 holes with a a panel thickness range of .047 - .090", Natural, UL94 V-2 Nylon 6/6, 500 per bag.
The hinged locking top means that wires are held in place securely. They have snap-in fastening for quick installation.
These wire saddles have a fir tree mount fastener and are non-locking, meaning that your wires can be removed and replaced easily.
The hinged locking top means that wires are held in place securely. The Wire Saddles lock into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
The hinged locking top means that wires are held in place securely. They have an adhesive base fastener for quick installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Locks into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue