For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(26 product groups)
Adhesive Glides are ideal for furniture legs to protect floors and reduce noise. The PTFE material provides a smooth glide action and is easily applied due to the self-adhesive backing.
Cable Tie Holders with Swivel offer application for just one cable tie but the unique swivel head allows for 360-degree rotation of the mounted bundle. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips for quick attachment.
Edge Locking Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 2mm cables, with each slot able to hold two cables.
It has side brackets that connect to each other for additional cables. They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
These 3 Slot Fibre Clips are designed for organising and securing fibre optic cables, splice protectors, and WDMs. This type of fibre clip can hold three 3mm diameter fibres, ensuring an attractive and secure fit for optimal cable management.
It has adhesive pads for easy installation and helps keep the cabling in place, preventing unwanted movement, tangles, or cable damage. Used in various applications, including telecommunications, security systems, manufacturing or data centres.
Holds up to six 3 mm fibers. Side brackets allow multiple clips to be connected with each other. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Adhesive-based clip holds up to four 3 mm fibers. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Constructs a path for spooling fiber optic cables. Designed for use in fiber optic patch panel applications.
Adhesive fastened mounting cable ties offer a cable tie and a mount all in one for fast installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Adhesive Bumpers, also know as Adhesive Rubber Feet, are square shaped and come on a pad for easy application. These self adhesive rubber bumpers have an adhesive backing that is easy to apply - simply peel and stick. The adhesion works best on smooth, clean and dry surfaces.
Rubber Adhesive Feet will not tarnish, scratch, or discolor when used, either as rubber feet or surface protectors.
Our Adhesive Rubber Bumper range includes Anti-Slip Pads with a high-tack adhesive that is permanent, which are made from black Polyethylene (PE) Foam. Also included are Stick-On Bumpers & Feet that are made from Polyurethane (PU). These have an application temperature of 65F up to 150F, and are often used as rubber feet, cabinet stoppers, door stops and surface protectors.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive flexible base is ideal for surfaces that may be uneven or curved. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive base is quick and easy to install. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel, ideal for circuit boards or electrical boards that require no interference. An adhesive pad fastening ensures quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
Adhesive Wire Clips, or Adhesive Mount Clip are made from Nylon 6/6. The Plastic Clip is suitable for wires with a 1mm diameter. The top of the Plastic Wire Clips flips over to hold wires in place securely. Acting like a cable clamp, these clips are suitable for use with computer cables, electronics wires, cords and small tubing. An adhesive strip on the base firmly mounts the clips to an application.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.
The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.
Options included with a double-sided adhesive tape that includes a convenient release tab and small-profile options that are ideal for routing fibre.. One-size-fits all options are also available.
These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.
The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.
Features a small-profile that is ideal for routing fibre.
The hinged locking top means that wires are held in place securely. They have an adhesive base fastener for quick installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These mini wire saddles have an adhesive base, for quick installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These mini wires saddles have a hinged locking top, which means that wires are held in place securely. They have an adhesive base fastener for quick installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These mini wire saddles have a side-entry, ideal when space is restricted, they also have an adhesive base fastener for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
The wire saddles are suitable for fiber wires and protecting their delicate nature.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue