For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(3 product groups)
Our Snap fasteners include a Nylon option that is flame-rated UL94 V2, and an option that features a Low Density Polyethylene (LDPE) female washer that comes with a Polypropylene (PP) male clip.
The rivet assembly includes the male clip and the female washer that are used to join two surfaces together. They are an ideal choice for corrugated panels.
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue