Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Nylon Teardrop Insulating PCB Spacers

 (5 product groups)


PCB Support Pillars - Flat Rest Mount/Locking Teardrop/Cupped

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.

PCB Support Pillars - Teardrop Snap-Lock/Bayonet Nose Snap-Lock

These spacers are locking on both ends. They are availabe in two different styles and many spacer options

PCB Support Pillars - Teardrop Snap-Lock/Bayonet Nose Snap-Lock/Cupped One Side

These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability

PCB Support Pillars - Two-Prong Snap-Lock/Two-Prong Snap-Fit

Essentra's range of PCB Spacers, Pillars & Supports includes these PCB Support Pillars made from Nylon 6/6 with a flame resistance rating of UL94 V2.

Also known as PCB Lock; these PCB Pillars are mounted on both sides with a low profile, two-prong fixing. One end of the PCB Support is locking and the other is a releasable snap fit connection.

Color: Natural

PCB Support Post - Dual-Locking/Metric/Mini

These spacers have a locking teardrop design. These snap into very small holes and leave a very low protrusion over the panel. Available in many sizes and styles