For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(72 product groups)
Recessed Screw Mount Handles can be mounted flush to a door or panel with mounting studs. The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space.
SHR clips are designed to hold the size 20 and 25 Essentra Slit Harness Wrap (SHR Series). Four different mounting types; snap-lock into either a round hole or square hole, screw mount and adhesive mount. Internal rib grips the wrap for a secure hold. Releasable latch that allows for maintenance.
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
These Screw and Lock Supports are a two-piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.
Optical Fiber Slotted Multi Brackets are designed using Miniflex technology. They are used at distribution points where orderly fiber management, protection and strain relief are required. An additional security feature allows fitting of a cable tie around the part which prevents removal of any retained tubes.
Splice Holders are designed to hold up to 6 x 3 mm Fiber or 12 crimp splice protectors and components. The OFSH-T Splice Holders can be used with OFST series splice trays.
Plastic Spring Clips Fasteners, or simply Spring Clips, hold down round cable, ribbon cable and tubing.
Our screw spring clip range is offered in a choice of flame resistant materials, include UL94 HB rated Acetal or UL94 V2 rated Nylon 6/6.
Plastic spring clips are flexible enough that cables can be removed without the need to remove the spring clip. The plastic clip screw mounts with an #6 (M3/M3.5) screw or rivet. All contact edges are rounded for product protection.
Standing capacitor holders are designed to screw-mount to the chassis. Strong, one-piece constructed products. Available with or without mounting hardware. Available with a standoff feature internally to space the capacitor from the chassis. Also available without the standoff feature for pass-through applications.
Steel clamps with rubber cushion is available to buy at Essentra. P clamp is made from cold rolled steel that is zinc electroplated, offering excellec oxidation.
This cushioned p clamp provides electrical insulation and vibration absorption, and is ideal for long-life applications.
Strain Relief Clamp, also know as a Cable Strain Clamp or simple as a Relief Clamp, mount into a chassis to secure the main power cable appliances. The clamp strain provides strain relief to the cable; it also protects the cable from the metal cut-out, while the screw mounting provides a secure fastening.
The Wire Strain Relief Clamp can be securely installed using two screws. Our range is made from UL94 V2 rated Nylon 6/6 that is gray in appearance.
Teflon Glides are fastened with the aid of a screw to provide a strong hold to the mounting surface. A 4.5 mm diameter hole provides a fastener entry for the screw without damaging the washer. The steel washer is coated with PTFE to provide maximum glide.
Universal cable grip allows up to seven cable bundles to be secured. Grips are easily removed from the frame to accommodate larger cable bundles. Cables are pushed into the product by hand and are easily removed. Mounted using #6 or M3.5 screws.
Versatile cable management system, which secures cables tightly and can be mounted either by self-adhesive or by a screw.
Adjustable Steel Clamps with Vinyl Coating are an incredibly flexible yet secure cable mounting solution
Vinyl coating provides a more permanent solution for protecting cables against vibration. The screw mount area is bare to ensure firm tightening.
Suitable for attaching cables to a panel. With barbed teeth on the strap, you can fasten cable bundles of up to 20mm in diameter. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Two-piece hardware for holding wires securely in place. Can be fastened to your panel using a flat head screw.
Harness Clamps, also know as Wire Harness Clamps or Wire Harness Clips, gather and secure cables on printed circuit boards and other electronic applications. Cables are quickly and easily inserted into the clamp and then locked in place.
The wiring harness clamp can be installed in advance to the chassis, with cables added at a later time. Once installed, cables can be removed from the wire harness clamp for wiring changes, re-routing and replacements.
The Plastic Wire Harness Clip range has different style options to choose from, include options with a ridged design or smooth options. The range also features options without a latch feature.
The hinged locking top means that wires are held in place securely. They have a screw mount fastener for a secure installation.
These mini wire saddles have a hinged locking top, which means that wires are held in place securely. They have screw mount fastening for quick installation.
These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is locking to hold wires in place securely.
These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is non-locking, meaning that your wires can be removed and replaced easily.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue