Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

AISI IP67 Metal

 (2 product groups)


Countersunk Mount Leaf

Metal Leaf Hinges are available for applications for flush-mounted doors with countersunk mounting holes. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available. We also offer ranges in Premium, Round and Square Stainless Steel Hinges. The range of Flat Hinges operate with Stainless Steel Pin and come in either Steel with a Black Coated Finish or in Die-Cast Zinc Alloy and Delrin Bearing. The Steel hinges offer a very strong tamperproof hinge on a 270 degree rotational angle and is supplied with M8 x 12mm fasteners. The Zinc hinge is on a 180 degree rotational angle.

Leaf Hinges - Threaded Stud Mount

Metal Leaf Hinges are available for applications for flush-mounted doors with threaded stud installations. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available all in either a Chrome-Plated or Black Powder Coated Finish