For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(2 product groups)
Offering a durable and high-performing range of High Temperature Masking Tape and High Temperature Masking Discs, engineered to endure extreme temperatures up to 500°F (260°C). Perfect for high-heat industrial applications, our masking solutions ensure clean, accurate protection for surfaces during processes like powder coating, anodizing, painting, and soldering.
High temp masking tape is a dependable solution for challenging applications, offering several important benefits that make it a top choice:
High Heat Resistance: Withstands temperatures up to 500°F, ideal for use in ovens, or thermal finishing processes.
Durable & Flexible: Made from polyimide and polyester, designed to conform to complex shapes without tearing or curling.
Clean Removal: Leaves no adhesive residue, reducing cleanup time and surface prep.
Easy to Apply: No tools needed for application or removal.
When it comes to masking small or specific areas in high-heat applications, high temp masking discs offer a reliable solution with several key advantages:
Targeted Protection: Ideal for masking small, precise areas such as holes, threaded parts, or connectors.
Variety of Shapes: Available in round and square formats to suit different components and surfaces.
Consistent Performance: Just like our tape, the discs maintain adhesion and integrity under high heat without shrinking or degrading.
Automotive: Protects engine parts and metal components during coating and curing.
Electronics: Safeguards delicate components during soldering, conformal coating, or PCB manufacturing.
General Manufacturing: Versatile solution for any high-temperature masking requirement.
Masking Tape Discs are used for a host of masking applications and come in a choice of material options.
7.3-Mil Crepe Tape with high-temperature Rubber adhesive provides a thick, pressure-sensitive tape that is easy to apply and remove with clean lines. This tape is best removed when warm or hot, but can also be removed when cold. Ideal for low-temperature paint and powder coating applications.
1-Mil Polyimide Film with Silicone adhesive has excellent heat and solvent resistance. It also has excellent dielectric strength (up to 6500 volts) and is highly conformable. Applications that these are ideally suited to, include; high-temperature processes, powder coating, soldering, electrical insulation and PC boards.
2-Mil Polyester Film with 1.4-Mil Silicone adhesive is an industry standard product. It also has excellent heat and solvent resistance and offers no shrinkage. Ideal applications include; powder coating, e-coating, plating and anodizing.
All tape and discs are supplied with a split-back liner for easy removal from the role. Cleanly removes after use without leaving behind unsightly residue.
Masking Tapes are used for a hose of masking applications and come in a choice of material options.
Woven Fibreglass (glass cloth) with Silicone adhesive is ideal for powder coating, e-coating, plating, anodizing and high-temperature processes.
7.3-Mil Crepe with high-temperature Rubber adhesive is a thick, pressure-sensitive masking tape that is easy to apply and remove with clean lines. Best removed when warm or hot, but it can also be removed when cold. Ideal for low-temperature liquid and powder coating applications.
1-Mil Polyimide Film with Silicone adhesive has excellent heat and solvent resistance. It also has dielectric strength (up to 6500 volts) and is highly conformable. It cleanly removes in one-piece after use. Ideal for high-temperature processes, powder coating, soldering, electrical insulation and PC board applications.
2-Mil Polyester Film with Silicone adhesive is an industry standard product with excellent heat and solvent resistance, and no shrinkage. Does not leave behind unsightly residue and removes in one-piece. Applications include; powder coating, e-coating, plating and anodizing.
Silicone on a Myar Film tape is form-fitting, making it an excellent solution for odd shapes. It creates a waterproof seal after 24-hour self-bonding cure. It has excellent electrical properties, with a dielectric strength of 300 VPM per minute at 356F. Suitable applications include high-temperature cures and all coating applications.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue