Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Plastic Fiber Optic Cable Management

 (34 product groups)


Fiber Reel Standoff

Fibre Reel Standoff is designed to keep the cable reel clean, dry, and free from debris to ensure the integrity and safety of the cable during installation. It also helps to prevent tangling or twisting of the cable while it is being pulled or uncoiled, which can cause damage or break the cable.

The reel snaps onto the top of the standoff holding it in place. Used in applications for manufacturing, and medical.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Please Note: It comes with an SRHR-3555 mounting rivet for attachment to the bottom of the board.

Fiber Reels - Base for Storage

Constructs a path for spooling fiber optic cables. Designed for use in fiber optic patch panel applications.

Fiber Splice Trays - System, Lid

Fiber Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibers. The trays are stackable to any number and inter-tray fiber routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The lids, trays and hinges are all sold separately or in a kit: OFST-A-P-1

Fiber Splice Trays - System, Storage

Fiber Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibers. The trays are stackable to any number and inter-tray fiber routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The molded-in features of the trays maintain the bend radius at 30mm, They accept Isolator Clips EFA04 61, 63 and 64 001 for holding splicing components. They also accept a 16-way Fiber Clip EFA04 06 and 08 001 broken into a 4-way segment for holding splicing components

Flexible Fiber Guide System

Fully modular, flexible system giving complete management and protection. Unique spine allows the guide to be oriented in all planes. For use with 250 and 900 micron fiber. Fiber can enter and exit at any point, without risk of fiber snagging or kinking. 25 mm maximum bend radius when flexed. Can be cut to various lengths at flexible link sections. Used in conjunction with OFFGSP-F and OFFGSP-R for mounting and raising the guide.

Slotted Multi Bracket

Optical Fiber Slotted Multi Brackets are designed using Miniflex technology. They are used at distribution points where orderly fiber management, protection and strain relief are required. An additional security feature allows fitting of a cable tie around the part which prevents removal of any retained tubes.

Splice Holder - 6 or 12 Slot

Splice Holders are designed to hold up to 6 x 3 mm Fiber or 12 crimp splice protectors and components. The OFSH-T Splice Holders can be used with OFST series splice trays.

Wire Saddle - Optical Fiber

The wire saddles are suitable for fiber wires and protecting their delicate nature.

Wire Saddle - Optical Fiber, Mini

The micro wire saddles are suitable for fiber wires and protecting their delicate nature.

  • of 2