For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(16 product groups)
Holds twelve 2.7 mm splices or four 4.2 mm splices. Fastens with either an adhesive pad or #4 screw.
These Fibre Brackets help minimize interference and prevent damage or stress on the fibre entering the clip. They securely hold the fiber optic cable in place, preventing fibre from coming loose or shifting during use.
Mounts and unmounts easily and quickly in a standard 19"" rack with a quarter turn. Used for panels and components, including electronics, machinery, and enclosures.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed to hold 16 cables in place in 3 different clips of 4, 6 and 6 components, which can be separated. The smallest clip is for 3.9 mm fibre; the others are 3.4 mm and 2.9 mm.
They are easy to install and remove by clip-on or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed to hold 16 cables in place in 3 different clips of 4, 4 and 8 components, which can be separated. A number of fibre clip slots take 3 mm clips, while others take 2 mm clips.
They are easy to install and remove by clip-on or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed with two slots to hold cables of different diameters including 4.5mm, 5.5mm and 6mm.
They are easy to install and remove by clip-on, screw or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 2mm cables, with each slot able to hold two cables.
It has side brackets that connect to each other for additional cables. They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
Holds up to 24 components/splice protectors. Flexible wings grip components up to 1.6 mm in diameter. Low profile to save space.
3-slot fiber clip can hold up to 6 individual fibers of 2 mm. 5-slot fiber clip can hold up to 9 fibers: 8 fibers of 2.2 mm and 1 fiber of 4.0 mm.
These 3 Slot Fibre Clips are designed for organising and securing fibre optic cables, splice protectors, and WDMs. This type of fibre clip can hold three 3mm diameter fibres, ensuring an attractive and secure fit for optimal cable management.
It has adhesive pads for easy installation and helps keep the cabling in place, preventing unwanted movement, tangles, or cable damage. Used in various applications, including telecommunications, security systems, manufacturing or data centres.
Holds up to six 3 mm fibers. Side brackets allow multiple clips to be connected with each other. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Designed to hold four 3.9 mm fibers.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 3mm cables, with each slot able to hold one cable.
They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Fibre Clips are used to attach and organise fibre optic cables in fibre optic installations, preventing unwanted movement and protecting them from damage and stress. It can accommodate up to eight 3mm cables, with each of the four slots holding two wires.
The anti-rotation pin keeps the fibre from twisting as a result of the bracket twisting in the mounting hole. They are simple to install by simply snapping them into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
Optical Fiber Coiling Clips include two extruded clips which snap into each other to form a clip with a smooth, curved surface to accommodate fiber optic bundles.
Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All of the keys for our locks and latches are available here.
Splice Holders are designed to hold up to 6 x 3 mm Fiber or 12 crimp splice protectors and components. The OFSH-T Splice Holders can be used with OFST series splice trays.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue