| Quantity | Unit price |
|---|---|
| 100 - 999 | $1.7805 |
| 1000 - 4999 | $0.9616 |
| 5000 + | $0.846 |
| Compatible Hole Diameter | 6.4 mm |
|---|---|
| Compatible Hole Diameter | 0.252 in |
| Mounting Hole Diameter | 6.4 mm |
| Mounting Hole Diameter | 0.250 in |
| Inside Height | 0.727 in |
| Inside Height | 18.5 mm |
| Inside Width | 0.887 in |
| Inside Width | 22.5 mm |
| Maximum Panel Thickness | 2.7 mm |
| Maximum Panel Thickness | 0.105 in |
| Minimum Panel Thickness | 0.106 in |
| Minimum Panel Thickness | 2.7 mm |
| Overall Width | 37.3 mm |
| Overall Width | 1.470 in |
| Panel Thickness Range | 2.7 - 2.7 mm |
| Panel Thickness Range | 0.106 - 0.105 in |
| Color | Black |
| Fitting Style | Push-In |
| Full Material | Polyamide 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Saddle Type | Side-Entry |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue