| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 12.7 mm |
|---|---|
| Base Length | 0.500 in |
| Base Width | 0.470 in |
| Base Width | 11.9 mm |
| Height | 0.218 in |
| Height | 5.5 mm |
| Inside Height | 0.9 mm |
| Inside Height | 0.035 in |
| Inside Width | 6.4 mm |
| Inside Width | 0.250 in |
| Base Material | PU Foam Tape |
| Color | Black |
| Fitting Style | Adhesive |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Saddle Type | Rectangular |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue