| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.4405 |
| 10000 - 24999 | $0.4006 |
| 25000 + | $0.367 |
| Base Length | 0.750 in |
|---|---|
| Base Length | 19.1 mm |
| Base Width | 11.3 mm |
| Base Width | 0.445 in |
| Inside Height | 0.469 in |
| Inside Height | 11.9 mm |
| Inside Width | 0.437 in |
| Inside Width | 11.1 mm |
| Base Material | Acrylic-Based Adhesive |
| Color | Black |
| Fitting Style | Adhesive |
| Material | Nylon |
| Material Flammability Standard | UL94 V-2 |
| Saddle Type | Rectangular, Locking |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue