Quantity | Unit price |
---|---|
500 - 9999 | $0.397 |
10000 - 24999 | $0.361 |
25000 + | $0.3309 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 54 mm |
---|---|
Base Length | 2.125 in |
Base Width | 12.7 mm |
Base Width | 0.500 in |
Compatible Cable Diameter Range | 38.1 mm |
Compatible Cable Diameter Range | 1.500 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.204 in |
Length to Hole Center | 4.8 mm |
Length to Hole Center | 0.190 in |
Maximum Compatible Cable Diameter | 38.1 mm |
Maximum Compatible Cable Diameter | 1.500 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Colour | Black |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Style | 1 |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue