Quantity | Unit price |
---|---|
100 - 999 | $0.2933 |
1000 - 4999 | $0.1309 |
5000 - 9999 | $0.1299 |
10000 - 24999 | $0.1288 |
25000 + | $0.1214 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 10.4 mm |
---|---|
Inside Diameter | 0.409 in |
Inside Length | 8.5 mm |
Inside Length | 0.335 in |
Overall Length | 25.5 mm |
Overall Length | 1.004 in |
Shank Diameter | 4.2 mm |
Shank Diameter | 0.165 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Insert Material | Copper |
Material | Nylon |
Type | Closed End |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue