| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2903 |
| 10000 - 24999 | $0.2613 |
| 25000 + | $0.2353 |
| Base Length | 1.000 in |
|---|---|
| Base Length | 25.4 mm |
| Base Width | 0.500 in |
| Base Width | 12.7 mm |
| Inside Height | 0.226 in |
| Inside Height | 5.7 mm |
| Inside Width | 0.220 in |
| Inside Width | 5.6 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue