Quantity | Unit price |
---|---|
1000 - 9999 | $0.503 |
10000 - 24999 | $0.4528 |
25000 + | $0.4075 |
Base Length | 1.000 in |
---|---|
Base Length | 25.4 mm |
Base Width | 0.625 in |
Base Width | 15.9 mm |
Inside Height | 0.440 in |
Inside Height | 11.2 mm |
Inside Width | 0.250 in |
Inside Width | 6.4 mm |
Base Material | Acrylic-Based Adhesive |
Color | Black |
Full Material | Nylon 6/6 |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue