| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2203 |
| 10000 - 24999 | $0.1983 |
| 25000 + | $0.1784 |
| Base Length | 13.1 mm |
|---|---|
| Base Length | 0.516 in |
| Base Width | 0.469 in |
| Base Width | 11.9 mm |
| Inside Height | 3.2 mm |
| Inside Height | 0.126 in |
| Inside Width | 5.1 mm |
| Inside Width | 0.201 in |
| Overall Height | 5.1 mm |
| Overall Height | 0.201 in |
| Color | Black |
| Full Material | Polyamide 6.6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | N/A |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue