| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.3909 |
| 5000 - 9999 | $0.3714 |
| 10000 + | $0.3519 |
| Color | Black |
|---|---|
| Material | Nylon 6/6 |
| Mounting Method | None |
| Base Length | 25.4 mm |
| Base Length | 1.000 in |
| Maximum Compatible Cable Diameter | 0.468 in |
| Maximum Compatible Cable Diameter | 11.9 mm |
| Inside Height | 0.312 in |
| Inside Height | 7.9 mm |
| Inside Width | 0.469 in |
| Inside Width | 11.9 mm |
| Overall Width | 15.9 mm |
| Overall Width | 0.625 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue