| Quantity | Unit price |
|---|---|
| 1 - 9 | $16.87 |
| 10 - 19 | $12.11 |
| 20 + | $9.63 |
| Overall Diameter | 0.630 in |
|---|---|
| Overall Diameter | 16 mm |
| Overall Length | 3.937 in |
| Overall Length | 100 mm |
| Overall Width | 0.787 in |
| Overall Width | 20 mm |
| Pin Diameter | 0.394 in |
| Pin Diameter | 10 mm |
| Body Material | Aluminum |
| Material | Aluminum |
| Pin Material | Stainless Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue