| Quantity | Unit price |
|---|---|
| 1 - 9 | $4.50 |
| 10 - 24 | $3.10 |
| 25 + | $2.50 |
| Overall Diameter | 11.5 mm |
|---|---|
| Overall Diameter | 0.453 in |
| Overall Length | 2.756 in |
| Overall Length | 70 mm |
| Overall Width | 0.520 in |
| Overall Width | 13.2 mm |
| Pin Diameter | 0.236 in |
| Pin Diameter | 6 mm |
| Body Material | Steel |
| Material | Steel |
| Pin Material | Steel |
| Washer Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue