Menu Search

Unscrewing Rivets

In stock

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar.

  • Fast and easy installation
  • High strength and versatile
  • Colors; Black, Natural and White
  • Head Styles: Round, Truss and Mushroom
  • Crossed, Slotted and Round Socket Drive Type

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Panel Thickness Range View
$0.1626 - $0.2008 14000 In stock
0.252 in
0.705 in
0.142 in
$0.1715 - $0.1899 Request the lead time here
0.252 in
0.594 in
0.157 in
$0.3905 - $0.4327 79500 In stock
0.276 in
0.689 in
0.094 in
$0.1886 - $0.209 1000 In stock
0.252 in
0.594 in
0.157 in
61APR18075 $0.0753 - $0.1033 5000 In stock
0.187 in
0.437 in
0.180 in
$0.0753 - $0.1033 274000 In stock
0.187 in
0.625 in
0.180 in
$0.0906 - $0.1243 14000 In stock
0.250 in
0.438 in
0.250 in
$0.0906 - $0.1243 2000 In stock
0.250 in
0.437 in
0.250 in
$0.1041 - $0.1428 1000 In stock
0.250 in
0.625 in
0.251 in
$0.114 - $0.1564 10000 In stock
0.250 in
0.625 in
0.251 in
$0.0996 - $0.1367 6000 In stock
0.250 in
0.562 in
0.251 in
$0.1088 - $0.1491 1000 In stock
0.250 in
0.437 in
0.251 in
$0.0753 - $0.1033 15000 In stock
0.187 in
0.563 in
0.180 in
$0.0996 - $0.1367 3000 In stock
0.250 in
0.437 in
0.251 in
$0.1123 - $0.1386 Request the lead time here
0.252 in
0.594 in
0.157 in
$0.2495 - $0.2764 1000 In stock
0.252 in
0.594 in
0.157 in
$0.227 - $0.2515 46000 In stock
0.252 in
0.594 in
0.157 in
61APF25056 $0.0998 - $0.1369 7000 In stock
0.250 in
0.437 in
0.250 in
$0.0996 - $0.1367 Request the lead time here
0.250 in
0.438 in
0.250 in
$0.1195 - $0.164 Request the lead time here
0.250 in
0.438 in
0.251 in
  • of 4
Screw-In Rivet - Nylon 6/6 ; Black ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 3.6 mm | 0.142 in

401008B

Price Range
$0.2008 - $0.1626

Stock Levels
14000 In stock
Attributes
  • Panel Thickness Range
    0.142 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.705 in
  • Head Height
    0.094 in
  • Anchor Length
    0.437 in
Screw-In Rivet - Nylon 6/6 ; Natural ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401023

Price Range
$0.1899 - $0.1715

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
Screw-In Rivet - Nylon 6/6 ; Black ; Round ; Cross Recess Drive ; Compatible Hole Diameter 7.0 mm | 0.276 in ; Panel Thickness Range 2.4 mm | 0.094 in

401009B

Price Range
$0.4327 - $0.3905

Stock Levels
79500 In stock
Attributes
  • Panel Thickness Range
    0.094 in
  • Compatible Hole Diameter
    0.276 in
  • Head Diameter
    0.689 in
  • Head Height
    0.063 in
  • Anchor Length
    0.476 in
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401023B

Price Range
$0.209 - $0.1886

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
Screw-In Rivet - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 4.6 mm | 0.180 in

61APR18075

Price Range
$0.1033 - $0.0753

Stock Levels
5000 In stock
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
Screw-In Rivet - Nylon ; White ; Truss ; Socket Drive ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 4.6 mm | 0.180 in

61APT18075

Price Range
$0.1033 - $0.0753

Stock Levels
274000 In stock
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
Screw-In Rivet - Nylon ; White ; Flat ; Socket Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.250 in

61APF25075

Price Range
$0.1243 - $0.0906

Stock Levels
14000 In stock
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.438 in
  • Head Height
    0.108 in
  • Anchor Length
    0.750 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.250 in

61APR25075

Price Range
$0.1243 - $0.0906

Stock Levels
2000 In stock
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APT25125

Price Range
$0.1428 - $0.1041

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.250 in
Screw-In Rivet - Nylon ; White ; Truss ; Socket Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APT25150

Price Range
$0.1564 - $0.114

Stock Levels
10000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APM25100

Price Range
$0.1367 - $0.0996

Stock Levels
6000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.562 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in
Screw-In Rivet - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APR25150

Price Range
$0.1491 - $0.1088

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    1.500 in
Screw-In Rivet - Nylon ; White ; Mushroom ; Socket Drive ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 4.6 mm | 0.180 in

61APM18075

Price Range
$0.1033 - $0.0753

Stock Levels
15000 In stock
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.251 in

61APR25100

Price Range
$0.1367 - $0.0996

Stock Levels
3000 In stock
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.125 in
  • Anchor Length
    1.000 in
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401007B

Price Range
$0.1386 - $0.1123

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401022B

Price Range
$0.2764 - $0.2495

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
Screw-In Rivet - Nylon 6/6 ; Natural ; Round ; Cross Recess Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 4.0 mm | 0.157 in

401022

Price Range
$0.2515 - $0.227

Stock Levels
46000 In stock
Attributes
  • Panel Thickness Range
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.594 in
  • Head Height
    0.094 in
  • Anchor Length
    0.421 in
N/A - Nylon ; White ; Round ; No Drive ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 6.4 mm | 0.250 in

61APF25056

Price Range
$0.1369 - $0.0998

Stock Levels
7000 In stock
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.437 in
  • Head Height
    0.108 in
  • Anchor Length
    0.562 in
Screw-In Rivet 0.750 in 0.250 in Black Nylon

61APR25075B

Price Range
$0.1367 - $0.0996

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
Screw-In Rivet 1.500 in 0.250 in Black Nylon

61APR25150B

Price Range
$0.164 - $0.1195

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    1.500 in