The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|
| $0.1737 - $0.2809 | 35000 In stock |
|
|
||
| $0.0686 - $0.1108 | 369000 In stock |
|
|
||
| TL-350 | $0.0609 - $0.0985 | Request the lead time here |
|
|
|
| TL-1375 | $0.1319 - $0.2134 | 8000 In stock |
|
|
|
| $0.1636 - $0.2649 | 60000 In stock |
|
|
||
| TL-450 | $0.0656 - $0.1063 | 128000 In stock |
|
|
|
| TL-750 | $0.0796 - $0.1287 | Request the lead time here |
|
|
|
| $0.1108 - $0.1794 | 247000 In stock |
|
|
||
| TL-250 | $0.057 - $0.092 | 47000 In stock |
|
|
|
| $0.0901 - $0.1674 | 473000 In stock |
|
|
||
| $0.13 - $0.1477 | Request the lead time here |
1.900 in
48.3 mm
|
2.00 in
50.8 mm
|
||
| $0.0651 - $0.074 | Request the lead time here |
1.200 in
30.5 mm
|
1.30 in
33 mm
|
||
| $0.13 - $0.1477 | Request the lead time here |
1.550 in
39.4 mm
|
1.65 in
41.9 mm
|
||
| $0.0502 - $0.0558 | Request the lead time here |
0.110 in
2.8 mm
|
0.140 in
3.6 mm
|
||
| $0.0718 - $0.0755 | Request the lead time here |
0.150 in
3.8 mm
|
0.190 in
4.8 mm
|
||
| $0.1182 - $0.1343 | 63750 In stock |
1.900 in
48.3 mm
|
2.00 in
50.8 mm
|
||
| $0.0456 - $0.0507 | 21000 In stock |
0.110 in
2.8 mm
|
0.140 in
3.6 mm
|
||
| $0.3058 - $0.3775 | Request the lead time here |
|
0.220 in
5.6 mm
|
||
| $0.1182 - $0.1343 | 20500 In stock |
1.550 in
39.4 mm
|
1.65 in
41.9 mm
|
||
| $0.2369 - $0.6533 | Request the lead time here |
|
0.370 in
9.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue