| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.3229 |
| 10000 - 24999 | $0.3068 |
| 25000 + | $0.2842 |
| Base Length | 25.4 mm |
|---|---|
| Base Length | 1.000 in |
| Base Width | 13.2 mm |
| Base Width | 0.520 in |
| Compatible Cable Diameter Range | 11.4 mm |
| Compatible Cable Diameter Range | 0.450 in |
| Maximum Compatible Cable Diameter | 11.4 mm |
| Maximum Compatible Cable Diameter | 0.450 in |
| Overall Height | 31.2 mm |
| Overall Height | 1.230 in |
| Spacer Length | 4.8 mm |
| Spacer Length | 0.190 in |
| Color | Black |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue