Quantity | Unit price |
---|---|
500 - 9999 | $0.5797 |
10000 - 24999 | $0.5566 |
25000 + | $0.4202 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Operating Temperature | 85 °C |
---|---|
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °F |
Minimum Operating Temperature | -40 °C |
Mounting Hole Diameter | 5.3 mm |
Mounting Hole Diameter | 0.210 in |
Color | Black |
Full Material | Nylon 6/6 |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Number of Holes | 0 |
Type | TO-3 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue