| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.60 |
| 10000 - 24999 | $0.5761 |
| 25000 + | $0.4349 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Operating Temperature | 85 °C |
|---|---|
| Maximum Operating Temperature | 185 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Mounting Hole Diameter | 0.210 in |
| Mounting Hole Diameter | 5.3 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Number of Holes | 5 |
| Type | TO-3 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue