| Quantity | Unit price |
|---|---|
| 500 - 999 | $1.0582 |
| 1000 - 4999 | $0.9524 |
| 5000 - 9999 | $0.8572 |
| 10000 + | $0.7715 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 0.859 in |
|---|---|
| Overall Length | 21.8 mm |
| Thread Size | 1/4-20 |
| Mounting Method | Adhesive |
| Base Shape | Square |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue