| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.9558 |
| 1000 - 4999 | $0.8603 |
| 5000 - 9999 | $0.7742 |
| 10000 + | $0.6968 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 1.000 in |
|---|---|
| Base Length | 25.4 mm |
| Base Width | 1.000 in |
| Base Width | 25.4 mm |
| Overall Length | 0.609 in |
| Overall Length | 15.5 mm |
| Thread Size | #10-32 |
| Mounting Method | Adhesive |
| Base Shape | Square |
| Color | Natural |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue