| Quantity | Unit price |
|---|---|
| 50 - 249 | $2.2302 |
| 250 - 499 | $1.5693 |
| 500 - 1499 | $0.8982 |
| 1500 - 2499 | $0.8537 |
| 2500 - 3999 | $0.8071 |
| 4000 + | $0.7624 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Compatible Wall Thickness | 1.5 mm |
|---|---|
| Maximum Compatible Wall Thickness | 0.059 in |
| Compatible Tube Gauge | 1-1.5 |
| Thread Size | M10 |
| Color | Black |
| Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue