| Quantity | Unit price |
|---|---|
| 50 - 99 | $2.1288 |
| 100 - 199 | $1.4965 |
| 200 - 1199 | $0.8557 |
| 1200 - 2599 | $0.8111 |
| 2600 - 3799 | $0.7687 |
| 3800 + | $0.7258 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Compatible Wall Thickness | 1.5 mm |
|---|---|
| Maximum Compatible Wall Thickness | 0.059 in |
| Compatible Tube Gauge | 1-1.5 |
| Thread Size | M8 |
| Color | Black |
| Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue