Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It conceals the initial thread of ordinary female threads. It is offered in either Silicone, a reusable high temperature resistant material, or EPDM, a reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard (All) | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|
| $0.1952 - $1.1931 | 9995 In stock |
UNF
|
9/16-18
|
||
| $0.4734 - $2.8929 | 4362 In stock |
UNF
|
1-5/16-12
|
||
| $0.4749 - $2.902 | 1500 In stock |
Metric
|
M30 x 2.0
|
||
| $0.2884 - $1.7624 | 2900 In stock |
Metric
|
M14 x 1.5
|
||
| $0.8201 - $2.0552 | 2000 In stock |
Metric
|
M36 x 2.0
|
||
| $0.3452 - $2.1096 | 3559 In stock |
UNF
|
1-1/16-12
|
||
| $0.2974 - $1.817 | 4500 In stock |
Metric
|
M20 x 1.5
|
||
| $0.1699 - $2.2494 | 9423 In stock |
UNF
|
1/2-20
|
||
| $1.0836 - $2.7027 | Request the lead time here |
Metric
|
M45 x 2.0
|
||
| $0.2462 - $1.5046 | 6959 In stock |
UNF
|
3/4-16
|
||
| UN9764A | $0.1445 - $0.883 | 75000 In stock |
UNF, BSP, NPT, Metric
|
1-14 UNF,M20 x 1.5,M24 x 1.5,1/2-14,5/8-14 BSP
|
|
| UN9996A | $0.1088 - $0.6649 | 167806 In stock |
UNF, BSP, NPT, Metric
|
7/16-20 UNF,M10 x 1,M10 x 1.5,1/8-27 BSP,1/8-28 NPT
|
|
| $1.1128 - $2.7674 | 1500 In stock |
Metric
|
M52 x 2.0
|
||
| $0.093 - $0.5687 | 26235 In stock |
|
|
||
| $0.1306 - $0.7981 | 76112 In stock |
UNF, BSP, Metric
|
3/4-16 UNF,M16 x 1.5,M20 x 1.5,3/8-19 BSP
|
||
| $0.2132 - $1.3031 | 10831 In stock |
UNF, BSP, NPT, Metric
|
1-3/16- 12 UNF,M30 x 1.5,M30 x 2,3/4-14,7/8-14 BSP,3/4-16 NPT
|
||
| $0.0924 - $0.5647 | 10000 In stock |
UNF, BSP, Metric
|
1/2-20 UNF,M12 x 1.5,1/4-19 BSP
|
||
| $0.1603 - $0.9797 | 5000 In stock |
UNF
|
7/16-20
|
||
| $0.287 - $1.7539 | 11850 In stock |
UNF
|
7/8-14
|
||
| $0.2899 - $1.7715 | 8405 In stock |
Metric
|
M16 x 1.5