| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.1915 |
| 1000 - 4999 | $0.1722 |
| 5000 - 9999 | $0.155 |
| 10000 - 24999 | $0.1394 |
| 25000 + | $0.1255 |
| Color | Black |
|---|---|
| Full Material | Nylon 6/6 |
| Fitting Style | Threaded |
| Thread Engagement | Fully Threaded |
| Thread Length | 9.9 mm |
| Thread Length | 0.390 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue