Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red, Blue

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Overall Height View
$0.064 - $0.3991 13110 In stock
5/8 in
0.375 in
G14A $0.0683 - $0.4263 117009 In stock
3/4 in
0.625 in
$0.0792 - $0.4957 231318 In stock
7/8 in
1.000 in
$0.0895 - $0.5599 42000 In stock
1-1/16 in
0.813 in
10251A $0.1494 - $0.9126 8500 In stock
3/8 in
0.327 in
$0.1058 - $0.6614 3373 In stock
1-3/16 in
0.937 in
$0.1579 - $0.9881 47969 In stock
1-5/8 in
0.906 in
G11A $0.059 - $0.3687 35000 In stock
5/8 in
0.563 in
$0.5866 - $1.4659 11387 In stock
1-7/16 in
0.854 in
$0.0837 - $0.5212 3500 In stock
7/8 in
0.437 in
$0.089 - $0.5567 36000 In stock
1-1/16 in
0.813 in
$0.1125 - $0.7017 24500 In stock
1-1/4 in
0.469 in
$0.6272 - $1.5705 198 In stock
1-5/8 in
0.866 in
$0.1594 - $0.974 10253 In stock
7/16 in
0.539 in
$0.075 - $0.47 64352 In stock
7/8 in
0.719 in
$0.0599 - $0.3733 40051 In stock
5/8 in
0.813 in
G1A $0.0462 - $0.2865 55187 In stock
3/8 in
0.469 in
$0.0581 - $0.362 30000 In stock
5/8 in
0.500 in
$0.116 - $0.7256 114719 In stock
1-5/16 in
0.875 in
$0.0539 - $0.3363 14582 In stock
1/2 in
0.500 in
  • of 3
UNFJIC Threaded Protection Cap Compatible Thread Sizes 5/8 in

G13A

Price Range
$0.3991 - $0.064

Stock Levels
13110 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Overall Diameter
    0.687 in
  • Overall Height
    0.375 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 3/4 in

G14A

Price Range
$0.4263 - $0.0683

Stock Levels
117009 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    3/4 in
  • Overall Diameter
    0.813 in
  • Overall Height
    0.625 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/8 in

G18A

Price Range
$0.4957 - $0.0792

Stock Levels
231318 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
  • Overall Height
    1.000 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G23A

Price Range
$0.5599 - $0.0895

Stock Levels
42000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Overall Diameter
    1.125 in
  • Overall Height
    0.813 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 3/8 in Threaded Height 4 mm | 0.157 in

10251A

Price Range
$0.9126 - $0.1494

Stock Levels
8500 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Red
  • Compatible Thread Sizes (All)
    3/8 in
  • Threaded Height
    0.157 in
  • Overall Diameter
    0.433 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-3/16 in

G25A

Price Range
$0.6614 - $0.1058

Stock Levels
3373 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1-3/16 in
  • Overall Diameter
    1.250 in
  • Overall Height
    0.937 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-5/8 in

G30A

Price Range
$0.9881 - $0.1579

Stock Levels
47969 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1-5/8 in
  • Overall Diameter
    1.750 in
  • Overall Height
    0.906 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 5/8 in

G11A

Price Range
$0.3687 - $0.059

Stock Levels
35000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Overall Diameter
    0.687 in
  • Overall Height
    0.563 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-7/16 in Threaded Height 15.2 mm | 0.598 in

10185A

Price Range
$1.4659 - $0.5866

Stock Levels
11387 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Red
  • Compatible Thread Sizes (All)
    1-7/16 in
  • Threaded Height
    0.598 in
  • Overall Diameter
    1.531 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/8 in

G19A

Price Range
$0.5212 - $0.0837

Stock Levels
3500 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
  • Overall Height
    0.437 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

G22A

Price Range
$0.5567 - $0.089

Stock Levels
36000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Overall Diameter
    1.125 in
  • Overall Height
    0.813 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-1/4 in

G26A

Price Range
$0.7017 - $0.1125

Stock Levels
24500 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1-1/4 in
  • Overall Diameter
    1.375 in
  • Overall Height
    0.469 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-5/8 in Threaded Height 14 mm | 0.551 in

11053A

Price Range
$1.5705 - $0.6272

Stock Levels
198 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Red
  • Compatible Thread Sizes (All)
    1-5/8 in
  • Threaded Height
    0.551 in
  • Overall Diameter
    1.764 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/16 in Threaded Height 7.8 mm | 0.307 in

12652A

Price Range
$0.974 - $0.1594

Stock Levels
10253 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Red
  • Compatible Thread Sizes (All)
    7/16 in
  • Threaded Height
    0.307 in
  • Overall Diameter
    0.524 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/8 in

G17A

Price Range
$0.47 - $0.075

Stock Levels
64352 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Diameter
    0.937 in
  • Overall Height
    0.719 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 5/8 in

G12A

Price Range
$0.3733 - $0.0599

Stock Levels
40051 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Overall Diameter
    0.687 in
  • Overall Height
    0.813 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 3/8 in

G1A

Price Range
$0.2865 - $0.0462

Stock Levels
55187 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    3/8 in
  • Overall Diameter
    0.437 in
  • Overall Height
    0.469 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 5/8 in

G9A

Price Range
$0.362 - $0.0581

Stock Levels
30000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Overall Diameter
    0.687 in
  • Overall Height
    0.500 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-5/16 in

G27A

Price Range
$0.7256 - $0.116

Stock Levels
114719 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1-5/16 in
  • Overall Diameter
    1.375 in
  • Overall Height
    0.875 in
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1/2 in

G6A

Price Range
$0.3363 - $0.0539

Stock Levels
14582 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Overall Diameter
    0.563 in
  • Overall Height
    0.500 in