Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|
| 11041A | $0.1834 - $2.301 | 48800 In stock |
9/16 in
|
0.531 in
13.5 mm
|
|
| $0.3142 - $3.9178 | 3250 In stock |
7/8 in
|
0.787 in
20 mm
|
||
| $0.3685 - $4.6018 | 39250 In stock |
1.000 in
|
0.677 in
17.2 mm
|
||
| $0.1543 - $1.9279 | 10253 In stock |
7/16 in
|
0.539 in
13.7 mm
|
||
| $0.2209 - $2.783 | 7592 In stock |
3/4 in
|
0.543 in
13.8 mm