| Quantity | Unit price |
|---|---|
| 25 - 499 | $1.6287 |
| 500 - 1999 | $0.6678 |
| 2000 - 9999 | $0.2961 |
| 10000 + | $0.2665 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Low-Density Polyethylene |
|---|---|
| Color | Red |
| Compatible Thread Sizes (All) | M25 |
| Threaded Height | 11.5 mm |
| Threaded Height | 0.453 in |
| Overall Diameter | 28.5 mm |
| Overall Diameter | 1.122 in |
| Overall Height | 0.551 in |
| Overall Height | 14.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue