Menu Search

Threaded Protection Caps - BSP/Gas Threads

In stock

Threaded Protection Caps for BSP/Gas Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.3955 - $2.4165 3000 In stock
1.000 in
$0.1462 - $0.8937 10000 In stock
1/4 in
$1.6945 - $4.2481 900 In stock
2-1/2 in
10198A $0.2274 - $1.2601 14989 In stock
1/2 in
$0.1636 - $1.0002 4900 In stock
3/8 in
$0.2564 - $1.5666 18534 In stock
3/4 in
$0.8879 - $2.2207 500 In stock
2.000 in
$1.1919 - $2.9769 350 In stock
2-1/4 in
$0.3404 - $2.08 1500 In stock
7/8 in
$0.5749 - $1.4384 2190 In stock
1-1/2 in
$0.2286 - $2.8804 3000 In stock
5/8 in
$0.5068 - $1.5705 16645 In stock
1-1/4 in
10392A $0.1413 - $0.8636 5000 In stock
1/8 in
BSPGAS Threaded Protection Cap Compatible Thread Sizes 1.000 in Threaded Height 14.5 mm | 0.571 in

10204A

Price Range
$2.4165 - $0.3955

Stock Levels
3000 In stock
Attributes
  • Overall Diameter
    1.417 in
  • Overall Height
    0.748 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    1.000 in
  • Compatible Thread Standard
    BSP
BSPGAS Threaded Protection Cap Compatible Thread Sizes 1/4 in Threaded Height 8 mm | 0.315 in

10559A

Price Range
$0.8937 - $0.1462

Stock Levels
10000 In stock
Attributes
  • Overall Diameter
    0.583 in
  • Overall Height
    0.433 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    1/4 in
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 2-1/2 in Threaded Height 19 mm | 0.748 in

12905A

Price Range
$4.2481 - $1.6945

Stock Levels
900 In stock
Attributes
  • Overall Diameter
    3.067 in
  • Overall Height
    1.087 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    2-1/2 in
  • Compatible Thread Standard
    BSP
BSPGAS Threaded Protection Cap Compatible Thread Sizes 1/2 in Threaded Height 7 mm | 0.276 in

10198A

Price Range
$1.2601 - $0.2274

Stock Levels
14989 In stock
Attributes
  • Overall Diameter
    0.913 in
  • Overall Height
    0.531 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    1/2 in
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 3/8 in Threaded Height 7.4 mm | 0.291 in

10104A

Price Range
$1.0002 - $0.1636

Stock Levels
4900 In stock
Attributes
  • Overall Diameter
    0.736 in
  • Overall Height
    0.445 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    3/8 in
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 3/4 in Threaded Height 11.2 mm | 0.441 in

10205A

Price Range
$1.5666 - $0.2564

Stock Levels
18534 In stock
Attributes
  • Overall Diameter
    1.157 in
  • Overall Height
    0.697 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    3/4 in
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 2.000 in Threaded Height 15 mm | 0.591 in

10968A

Price Range
$2.2207 - $0.8879

Stock Levels
500 In stock
Attributes
  • Overall Diameter
    2.437 in
  • Overall Height
    0.827 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    2.000 in
  • Compatible Thread Standard
    BSP
BSPGAS Threaded Protection Cap Compatible Thread Sizes 2-1/4 in Threaded Height 17.5 mm | 0.689 in

12954A

Price Range
$2.9769 - $1.1919

Stock Levels
350 In stock
Attributes
  • Overall Diameter
    2.815 in
  • Overall Height
    0.984 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    2-1/4 in
  • Compatible Thread Standard
    BSP
BSPGAS Threaded Protection Cap Compatible Thread Sizes 7/8 in Threaded Height 12.5 mm | 0.492 in

10970A

Price Range
$2.08 - $0.3404

Stock Levels
1500 In stock
Attributes
  • Overall Diameter
    1.276 in
  • Overall Height
    0.768 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    7/8 in
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 1-1/2 in Threaded Height 14 mm | 0.551 in

10432A

Price Range
$1.4384 - $0.5749

Stock Levels
2190 In stock
Attributes
  • Overall Diameter
    1.980 in
  • Overall Height
    0.807 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    1-1/2 in
  • Compatible Thread Standard
    BSP
BSPGAS Threaded Protection Cap Compatible Thread Sizes 5/8 in Threaded Height 10 mm | 0.394 in

11157A

Price Range
$2.8804 - $0.2286

Stock Levels
3000 In stock
Attributes
  • Overall Diameter
    1.000 in
  • Overall Height
    0.618 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    5/8 in
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 1-1/4 in Threaded Height 13 mm | 0.512 in

10167A

Price Range
$1.5705 - $0.5068

Stock Levels
16645 In stock
Attributes
  • Overall Diameter
    1.748 in
  • Overall Height
    0.780 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    1-1/4 in
  • Compatible Thread Standard
    BSP
BSPGAS Threaded Protection Cap Compatible Thread Sizes 1/8 in Threaded Height 6.5 mm | 0.256 in

10392A

Price Range
$0.8636 - $0.1413

Stock Levels
5000 In stock
Attributes
  • Overall Diameter
    0.465 in
  • Overall Height
    0.472 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    1/8 in
  • Compatible Thread Standard
    GAS