Menu Search

Threaded O-ring Plugs - UNF Threads

In stock

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, LDPE, HDPE, Nylon
  • Colour: Yellow, Red, Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.1579 - $0.9654 37736 In stock
BL7J $0.3694 - $2.2571 4626 In stock
BL12H $0.643 - $1.6044 6793 In stock
$0.2216 - $1.3543 15000 In stock
$0.2013 - $1.2302 18183 In stock
$0.2984 - $1.8234 15244 In stock
BL10I $0.5502 - $1.3775 2400 In stock
BL4B $0.2723 - $1.664 Request the lead time here
$0.4911 - $1.2278 14000 In stock
BL11D $0.6285 - $1.5737 Request the lead time here
BL5K $0.3099 - $1.8939 600 In stock
  • of 2
Threaded O-Ring Plug UNF 7/16 - 20 in UNF 16.8 mm HDPE Red

BLM3B

Price Range
$0.9654 - $0.1579

Stock Levels
37736 In stock
Attributes
  • Head Height
    0.281 in
  • Overall Diameter
    0.66 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; ;

BL7J

Price Range
$2.2571 - $0.3694

Stock Levels
4626 In stock
Attributes
  • Head Height
    0.190 in
  • Overall Diameter
    0.940 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Yellow
  • Material
    PP
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; ;

BL12H

Price Range
$1.6044 - $0.643

Stock Levels
6793 In stock
Attributes
  • Head Height
    0.290 in
  • Overall Diameter
    1.610 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Yellow
  • Material
    PP
Threaded O-Ring Plug UNF 3/4 - 16 in UNF 25.9 mm HDPE Red

BLM7B

Price Range
$1.3543 - $0.2216

Stock Levels
15000 In stock
Attributes
  • Head Height
    0.406 in
  • Overall Diameter
    1.02 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
Threaded O-Ring Plug UNF 5/8 - 18 in UNF 20.8 mm HDPE Red

BLM6B

Price Range
$1.2302 - $0.2013

Stock Levels
18183 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    0.82 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
Threaded O-Ring Plug UNF 1 - 14 in UNF 31.7 mm HDPE Red

BLM9B

Price Range
$1.8234 - $0.2984

Stock Levels
15244 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    1.25 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; ;

BL10I

Price Range
$1.3775 - $0.5502

Stock Levels
2400 In stock
Attributes
  • Head Height
    0.250 in
  • Overall Diameter
    1.310 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Yellow
  • Material
    PP
Threaded Protection Plug - Compatible Thread Standard - UNC ; ;

BL4B

Price Range
$1.664 - $0.2723

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.281 in
  • Overall Diameter
    0.687 in
  • Compatible Thread Standard (All)
    UNC
  • Color
    Black
  • Material
    PP
Threaded O-Ring Plug UNF 1 7/8 - 12 in UNF 55.5 mm HDPE Red

BLM14B

Price Range
$1.2278 - $0.4911

Stock Levels
14000 In stock
Attributes
  • Head Height
    0.344 in
  • Overall Diameter
    2.188 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; ;

BL11D

Price Range
$1.5737 - $0.6285

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.300 in
  • Overall Diameter
    1.500 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Yellow
  • Material
    PP
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; ;

BL5K

Price Range
$1.8939 - $0.3099

Stock Levels
600 In stock
Attributes
  • Head Height
    0.180 in
  • Overall Diameter
    0.750 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Yellow
  • Material
    PP